7708140 GUARD, V-BELT, QUADRIVE, 42" NRW
10523205
MFG #: Falk
$0.00
/ EA
- Unit Size: 5107-5215
- Belt Guard Dimensions: 14 X 42 X 6 in
- Height: 6.00
- Length: 42.00
- Maximum Sheave Diameter (in): 12 in
- Mounting Hardware Included?: Included
- Net Weight: 24.52
- Supported Cooling: None
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
Belt guard and mounting hardware for 5107-5215 size Quadrives. Maximum Sheave Diameter 12 in. Belt guard dimensions are 14 in X 42 in X 6 in.