7708143 GUARD, V-BELT, QUADRIVE, 48" WDE
10523208
MFG #: Falk
$0.00
/ EA
- Unit Size: 5115-5315
- Belt Guard Dimensions: 19 X 48 X 6 in
- Height: 6.00
- Length: 48.00
- Maximum Sheave Diameter (in): 16 in
- Mounting Hardware Included?: Included
- Net Weight: 33.83
- Supported Cooling: None
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.00
Belt guard and mounting hardware for 5115-5315 size Quadrives. Maximum Sheave Diameter 16 in. Belt guard dimensions are 19 in X 48 in X 6 in.