7708144 GUARD, V-BELT, QUADRIVE, 54"
10523209
MFG #: Falk
$0.00
/
- Unit Size: 5203-5315
- Belt Guard Dimensions: 19 X 54 X 6 in
- Height: 6.00
- Length: 54.00
- Maximum Sheave Diameter (in): 18 in
- Mounting Hardware Included?: Included
- Net Weight: 38.01
- Supported Cooling: None
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.00
Belt guard and mounting hardware for 5203-5315 size Quadrives. Maximum Sheave Diameter 18 in. Belt guard dimensions are 19 in X 54 in X 6 in.