7708148 GUARD BELT-5307-42W W/SFT FAN
10526319
MFG #: Falk
$0.00
/
- Unit Size: 5307
- Belt Guard Dimensions: 19 X 42 X 6 in
- Height: 6.00
- Length: 42.00
- Maximum Sheave Diameter (in): 16 in
- Mounting Hardware Included?: Included
- Net Weight: 26.92
- Supported Cooling: Shaft Fan
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.00
Belt guard and mounting hardware for a 5307 size Quadrive with a shaft fan on the low speed shaft. Maximum Sheave Diameter 16 in. Belt guard dimensions are 19 in X 42 in X 6 in.