7708153 GUARD BELT-5315-54F W/SFT FAN
10526324
MFG #: Falk
$0.00
/
- Unit Size: 5315
- Belt Guard Dimensions: 19 X 54 X 6 in
- Height: 6.00
- Length: 54.00
- Maximum Sheave Diameter (in): 18 in
- Mounting Hardware Included?: Included
- Net Weight: 35.29
- Supported Cooling: Shaft Fan
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.00
Belt guard and mounting hardware for a 5315 size Quadrive with a shaft fan on the low speed shaft. Maximum Sheave Diameter 18 in. Belt guard dimensions are 19 in X 54 in X 6 in.