793831 5107JF09, 32MM BSHNG
10614774
MFG #: Falk
$0.00
/
- Drive Type: Flange Mounted (JF)
- Nominal Ratio: 9
- Unit Size: 5107
- High Speed Shaft Diameter (in): 0.875 in
- High Speed Shaft Length (in): 2 in
- High Speed Shaft Speed [Max] (rpm): 1798 rpm
- Lip Seal Material: Viton
- Net Weight: 62.00
- Recommended Driven Shaft Length [Nom] (in): 5 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 2.9 in
- Weight unit: LB
- Width Through Housing (in): 5.92 in
Size 5107 shaft mounted parallel helical gear drive with a 9:1 ratio. Standard mounting achieved with predrilled housing for field installable flange. A tapered shaft, drive shaft, TA (torque-assist) tapered bushing, or Taper Conversion Bushing will also be required to mount the drive.
- Falk Quadrive Motor Mount and Belt Guard Update Guide(DOC)
- Falk Quadrive Shaft Mounted Drive(DOC)
- Falk Quadrive Shaft Mounted Drives Model A, Sizes 5107-5315(DOC)
- Falk Quadrive Shaft-Mounted Drives(DOC)
- Falk Quadrive Shaft-Mounted Drives – Imperial(DOC)
- Power Transmission Products & Solutions for Refinery and Petrochemical Plants(DOC)