793865 5115JR05, 1.500 BSHNG, TORQ ARM
10614863
MFG #: Falk
$0.00
/
- Drive Type: Shaft Mounted (JR)
- Nominal Ratio: 5
- Unit Size: 5115
- High Speed Shaft Diameter (in): 1.125 in
- High Speed Shaft Length (in): 2.5 in
- High Speed Shaft Speed [Max] (rpm): 1769 rpm
- Lip Seal Material: Viton
- Net Weight: 97.00
- Recommended Driven Shaft Length [Nom] (in): 5.5 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 3.49 in
- Weight unit: LB
- Width Through Housing (in): 6.6 in
Size 5115 shaft mounted parallel helical gear drive with a 5:1 ratio. Standard mounting includes a tie rod assembly and 1 1/2 inch dia TA (torque-assist) tapered bushing
- Falk Quadrive Motor Mount and Belt Guard Update Guide(DOC)
- Falk Quadrive Shaft Mounted Drive(DOC)
- Falk Quadrive Shaft Mounted Drives Model A, Sizes 5107-5315(DOC)
- Falk Quadrive Shaft-Mounted Drives(DOC)
- Falk Quadrive Shaft-Mounted Drives – Imperial(DOC)
- Power Transmission Products & Solutions for Refinery and Petrochemical Plants(DOC)