793948 5115JR05, 45MM BSHNG, TORQ ARM

10614918 MFG #: Falk
$0.00 /
  • Drive Type: Shaft Mounted (JR)
  • Nominal Ratio: 5
  • Unit Size: 5115
  • High Speed Shaft Diameter (in): 1.125 in
  • High Speed Shaft Length (in): 2.5 in
  • High Speed Shaft Speed [Max] (rpm): 1769 rpm
  • Lip Seal Material: Viton
  • Net Weight: 97.00
  • Recommended Driven Shaft Length [Nom] (in): 5.5 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 3.49 in
  • Weight unit: LB
  • Width Through Housing (in): 6.6 in
Size 5115 shaft mounted parallel helical gear drive with a 5:1 ratio. Standard mounting includes a tie rod assembly and 45 millimeter dia TA (torque-assist) tapered bushing
QTY