795001 5207JSC25, 3.000 DRVSFT, SEAL HSG

10615094 MFG #: Falk
$0.00 /
  • Drive Type: Screw Conveyor (JSC)
  • Nominal Ratio: 25
  • Unit Size: 5207
  • High Speed Shaft Diameter (in): 1.5 in
  • High Speed Shaft Length (in): 3.5 in
  • High Speed Shaft Speed [Max] (rpm): 1749 rpm
  • Lip Seal Material: Viton
  • Net Weight: 250.00
  • Screw Conveyor Drive Shaft Diameter (in): 3 in
  • Screw Conveyor Drive Shaft Length (in): 9.875 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 4.9 in
  • Weight unit: LB
  • Width Through Housing (in): 7.36 in
Size 5207 shaft mounted parallel helical gear drive with a 25:1 ratio. Standard mounting of the screw conveyor drive includes a CEMA standard screw conveyor adapter and a 3 inch dia CEMA standard screw conveyor drive shaft kit.
QTY