5215JSC25A SCREW CONV DRIVE DS =2.437

10498534 MFG #: Falk
$0.00 /
  • Drive Type: Screw Conveyor (JSC)
  • Nominal Ratio: 25
  • Unit Size: 5215
  • High Speed Shaft Diameter (in): 1.875 in
  • High Speed Shaft Length (in): 3.5 in
  • High Speed Shaft Speed [Max] (rpm): 1746 rpm
  • Lip Seal Material: Viton
  • Net Weight: 325.00
  • Screw Conveyor Drive Shaft Diameter (in): 2.4375 in
  • Screw Conveyor Drive Shaft Length (in): 9.6875 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 5.59 in
  • Weight unit: LB
  • Width Through Housing (in): 8.68 in
Size 5215 shaft mounted parallel helical gear drive with a 25:1 ratio. Standard mounting of the screw conveyor drive includes a CEMA standard screw conveyor adapter and a 2 7/16 inch dia CEMA standard screw conveyor drive shaft kit.
QTY