795028 5215JR14, 2.500 BSHNG, TORQ ARM

10615123 MFG #: Falk
$0.00 /
  • Drive Type: Shaft Mounted (JR)
  • Nominal Ratio: 14
  • Unit Size: 5215
  • High Speed Shaft Diameter (in): 1.875 in
  • High Speed Shaft Length (in): 4.25 in
  • High Speed Shaft Speed [Max] (rpm): 1700 rpm
  • Lip Seal Material: Viton
  • Net Weight: 279.00
  • Recommended Driven Shaft Length [Nom] (in): 7.125 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 5.59 in
  • Weight unit: LB
  • Width Through Housing (in): 8.68 in
Size 5215 shaft mounted parallel helical gear drive with a 14:1 ratio. Standard mounting includes a tie rod assembly and 2 1/2 inch dia TA (torque-assist) tapered bushing
QTY