795055 5215JR09,2.500 BSHNG,TORQ ARM,FAN

10615150 MFG #: Falk
$0.00 /
  • Drive Type: Shaft Mounted (JR)
  • Nominal Ratio: 9
  • Unit Size: 5215
  • High Speed Shaft Diameter (in): 1.875 in
  • High Speed Shaft Length (in): 1.88 in
  • High Speed Shaft Speed [Max] (rpm): 1709 rpm
  • Lip Seal Material: Viton
  • Net Weight: 283.00
  • Recommended Driven Shaft Length [Nom] (in): 7.125 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 5.59 in
  • Weight unit: LB
  • Width Through Housing (in): 8.68 in
Size 5215 shaft mounted parallel helical gear drive with a 9:1 ratio and cooling fan assembly. Standard mounting includes a tie rod assembly and 2 1/2 inch dia TA (torque-assist) tapered bushing
QTY