795169 5307JR05,2.500 BSHNG, TORQARM,FAN

10615256 MFG #: Falk
$0.00 /
  • Drive Type: Shaft Mounted (JR)
  • Nominal Ratio: 5
  • Unit Size: 5307
  • High Speed Shaft Diameter (in): 2.125 in
  • High Speed Shaft Length (in): 2.25 in
  • High Speed Shaft Speed [Max] (rpm): 1700 rpm
  • Lip Seal Material: Viton
  • Net Weight: 397.00
  • Recommended Driven Shaft Length [Nom] (in): 7.5 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.58 in
  • Weight unit: LB
  • Width Through Housing (in): 9.1 in
Size 5307 shaft mounted parallel helical gear drive with a 5:1 ratio and cooling fan assembly. Standard mounting includes a tie rod assembly and 2 1/2 inch dia TA (torque-assist) tapered bushing
QTY