795221 5407JR05, 2.938 BSHNG, TORQ ARM
10615412
MFG #: Falk
$0.00
/
- Drive Type: Shaft Mounted (JR)
- Nominal Ratio: 5
- Unit Size: 5407
- High Speed Shaft Diameter (in): 2.5 in
- High Speed Shaft Length (in): 6.06 in
- High Speed Shaft Speed [Max] (rpm): 1728 rpm
- Lip Seal Material: Viton
- Net Weight: 627.00
- Recommended Driven Shaft Length [Nom] (in): 8.5 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 8.03 in
- Weight unit: LB
- Width Through Housing (in): 8.3 in
Size 5407 shaft mounted parallel helical gear drive with a 5:1 ratio. Standard mounting includes a tie rod assembly and 2 15/16 inch dia TA (torque-assist) tapered bushing