795246 5407JR25,2.938 BSHNG,TORQ ARM,FAN

10615437 MFG #: Falk
$0.00 /
  • Drive Type: Shaft Mounted (JR)
  • Nominal Ratio: 25
  • Unit Size: 5407
  • High Speed Shaft Diameter (in): 2.5 in
  • High Speed Shaft Length (in): 3.24 in
  • High Speed Shaft Speed [Max] (rpm): 1753 rpm
  • Lip Seal Material: Viton
  • Net Weight: 662.00
  • Recommended Driven Shaft Length [Nom] (in): 8.5 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 8.03 in
  • Weight unit: LB
  • Width Through Housing (in): 8.3 in
Size 5407 shaft mounted parallel helical gear drive with a 25:1 ratio and cooling fan assembly. Standard mounting includes a tie rod assembly and 2 15/16 inch dia TA (torque-assist) tapered bushing
QTY