795263 5407JF05 BASIC DRIVE W/ FLNG

10615460 MFG #: Falk
$0.00 /
  • Drive Type: Flange Mounted (JF)
  • Nominal Ratio: 5
  • Unit Size: 5407
  • High Speed Shaft Diameter (in): 2.5 in
  • High Speed Shaft Length (in): 6.06 in
  • High Speed Shaft Speed [Max] (rpm): 1728 rpm
  • Lip Seal Material: Viton
  • Net Weight: 575.00
  • Recommended Driven Shaft Length [Nom] (in): 8.5 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 8.03 in
  • Weight unit: LB
  • Width Through Housing (in): 8.3 in
Size 5407 shaft mounted parallel helical gear drive with a 5:1 ratio. Standard mounting achieved with factory installed flange. A tapered shaft, drive shaft, TA (torque-assist) tapered bushing, or Taper Conversion Bushing will also be required to mount the drive.
QTY