5608J25A BASIC DRIVE & TIEROD
10497665
MFG #: Falk
$0.00
/
- Drive Type: Shaft Mounted (JR)
- Nominal Ratio: 25
- Unit Size: 5608
- High Speed Shaft Diameter (in): 3 in
- High Speed Shaft Length (in): 8.8 in
- High Speed Shaft Speed [Max] (rpm): 1773 rpm
- Lip Seal Material: Viton
- Low Speed Shaft Diameter (in): 6.5 in
- Net Weight: 1,980.00
- Recommended Driven Shaft Length [Nom] (in): 13 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 10.66 in
- Weight unit: LB
- Width Through Housing (in): 12.4 in
Shaft Mounted Quadrive Gear Drive in Falk Size 5608 with a 25.33 Ratio and a Low Speed Shaft (LSS) Diameter of 6 1/2 Inches.