795487 5608JR05,5.937 BSHNG,TORQ ARM,FAN

10615595 MFG #: Falk
$0.00 /
  • Drive Type: Shaft Mounted (JR)
  • Nominal Ratio: 5
  • Unit Size: 5608
  • High Speed Shaft Diameter (in): 3 in
  • High Speed Shaft Length (in): 4.8 in
  • High Speed Shaft Speed [Max] (rpm): 1750 rpm
  • Lip Seal Material: Viton
  • Net Weight: 1,891.00
  • Recommended Driven Shaft Length [Nom] (in): 13 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 10.66 in
  • Weight unit: LB
  • Width Through Housing (in): 12.4 in
Size 5608 shaft mounted parallel helical gear drive with a 5:1 ratio and cooling fan assembly. Standard mounting includes a tie rod assembly and 5 15/16 inch dia TA (torque-assist) tapered bushing
QTY