CL 24B-1 CO_MTG

10593384
$0.00 /
  • Chain Pitch (in): 1.5 in
  • Inside Plate Height (in): 1.3 in
  • Pin Diameter (in): 0.576 in
  • Plate Thickness (in): 1.492 in
  • Roller Diameter (in): 1 in
  • Base Catalog No: 24B-1
  • Net Weight: 279.81
  • Weight unit: G
QTY