CL 16B-2 SC_BTL (nEU)

10593489 MFG #: REX
$0.00 /
  • Chain Pitch (in): 1 in
  • Inside Plate Height (in): 0.81 in
  • Pin Diameter (in): 0.326 in
  • Plate Thickness (in): 1 in
  • Roller Diameter (in): 0.625 in
  • Base Catalog No: 16B-2
  • Net Weight: 122.00
  • Weight unit: G
QTY