CL 10B-1 SS SC_BTL

10593544 MFG #: REX
$0.00 /
  • Chain Pitch (in): 0.625 in
  • Inside Plate Height (in): 0.57 in
  • Pin Diameter (in): 0.2 in
  • Plate Thickness (in): 0.523 in
  • Roller Diameter (in): 0.4 in
  • Base Catalog No: 10B-1
  • Net Weight: 13.27
  • Weight unit: G
QTY