CL 05B-1 SC_BTL (nEU)

10702759 MFG #: REX
$0.00 /
  • Chain Pitch (in): 0.315 in
  • Inside Plate Height (in): 0.28 in
  • Pin Diameter (in): 0.091 in
  • Plate Thickness (in): 0.188 in
  • Roller Diameter (in): 0.197 in
  • Base Catalog No: 05B-1
  • Net Weight: 1.00
  • Weight unit: G
QTY