6425R*300 ST P/PK
10520408
MFG #: Rexnord
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 2.5 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2.38 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 6900 lb/ft
- Height: 57.61
- Length: 144.03
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 78000 lb
- Net Weight: 12.70
- Overall Width/Pin Length (in): 3.81 in
- Product Type: Straight Sidebar Mining Drive
- Roller Diameter (in): 1.56 in
- Sprocket Unit: 645
- Unit of Dimension: IN
- Weight unit: LB
- Width: 144.03
- Width Between Outer Plates (in): 1.48 in
6425 Chain P/C Str SB 2.500P