3498*300 ST R B&B AYB REXBRAND OB NO REP
10520189
MFG #: Rexnord
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Rollerless conveyor
- Chain Pitch (in): 1.8 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.38 in
- Plate Thickness (in): 0.313 in
- Rated Working Load (lb/ft): 3250 lb/ft
- Height: 12.00
- Length: 30.00
- Material: CARBON STEEL
- Net Weight: 4.70
- Overall Width/Pin Length (in): 1.44 in
- Product Type: Double Flex
- Sprocket Unit: 3498
- Unit of Dimension: IN
- Weight unit: LB
- Width: 30.00
3498 Block and Bar Chain Riveted Side Flexing Brand Marked Rex