SI3560EH1-9 ST E38&H1 38LKS AY9
10818467
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Rollerless conveyor
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.63 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 2000 lb/ft
- Attachment Number: E38 & H1
- Attachment Spacing: 38
- Base Catalog No: SI3560
- Net Weight: 8.76
- Overall Width/Pin Length (in): 1.69 in
- Sprocket Unit: 3560
- Weight unit: LB
- Width Between Outer Plates (in): 0.82 in