ROS1306*301 ST P/PK AYA
10520204
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1.5 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.75 in
- Rated Working Load (lb/ft): 23600 lb/ft
- Base Catalog No: ROS1306
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 287000 lb
- Overall Width/Pin Length (in): 7.25 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 3 in
- Sprocket Unit: 1306
- Width Between Outer Plates (in): 2.94 in
ROS1306 Drive Chain P/P Offset SB 6.000"P