B3113*300 ST P/PK
10520246
MFG #: REX
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 2 in
- Pin Diameter (in): 0.59 in
- Plate Depth (in): 1.63 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 3900 lb/ft
- Attachment Number: N/A
- Base Catalog No: B3113
- Height: 24.00
- Length: 95.98
- Minimum Tensile Strength (lbs): 44000 lb
- Net Weight: 7.30
- Overall Width/Pin Length (in): 3.13 in
- Roller Diameter (in): 1.13 in
- Sprocket Unit: 3112
- Unit of Dimension: IN
- Weight unit: LB
- Width: 95.98