RO-1355*300 ST OFF P/PK
10520804
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 5 in
- Pin Diameter (in): 1.38 in
- Plate Depth (in): 3.75 in
- Plate Thickness (in): 0.75 in
- Rated Working Load (lb/ft): 20400 lb/ft
- Base Catalog No: RO1355
- Height: 28.80
- Length: 76.80
- Material: Carbon Steel
- Minimum Tensile Strength (lbs): 250000 lb
- Net Weight: 43.60
- Overall Width/Pin Length (in): 6.81 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 2.75 in
- Sprocket Unit: RO1355
- Unit of Dimension: IN
- Weight unit: LB
- Width: 76.80
- Width Between Outer Plates (in): 4.37 in
RO1355 Drive Chain P/P Offset SB 5.000P