1030-R ST R
10520808
MFG #: REX
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 3.075 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 4650 lb/ft
- Base Catalog No: 1030
- Minimum Tensile Strength (lbs): 27000 lb
- Net Weight: 6.87
- Overall Width/Pin Length (in): 3.5 in
- Roller Diameter (in): 1.25 in
- Sprocket Unit: 1030
- Weight unit: LB