RO-1356*300 ST OFF P/PK
10520820
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 5.5 in
- Pin Diameter (in): 1.5 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.75 in
- Rated Working Load (lb/ft): 23600 lb/ft
- Base Catalog No: RO1356
- Height: 26.18
- Length: 69.82
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 300000 lb
- Net Weight: 46.50
- Overall Width/Pin Length (in): 7.25 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 3 in
- Sprocket Unit: RO1356
- Unit of Dimension: IN
- Weight unit: LB
- Width: 69.82
- Width Between Outer Plates (in): 2.94 in
RO1356 Drive Chain P/P Offset SB 5.500P