1244-P ST P/PK
10521038
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 4.063 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2.13 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 9000 lb/ft
- Base Catalog No: 1244
- Height: 16.00
- Length: 36.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 91000 lb
- Net Weight: 14.44
- Overall Width/Pin Length (in): 4.88 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 1.75 in
- Sprocket Unit: 1240
- Unit of Dimension: IN
- Weight unit: LB
- Width: 34.00
- Width Between Outer Plates (in): 1.88 in
1244 Drive Chain P/P Offset SB 4.063p