RX9506H*301 ST OFF P/PK AYA
10521181
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1.5 in
- Plate Depth (in): 4.75 in
- Plate Thickness (in): 0.75 in
- Rated Working Load (lb/ft): 23600 lb/ft
- Base Catalog No: RX9506H
- Height: 32.00
- Length: 84.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 300000 lb
- Net Weight: 47.20
- Overall Width/Pin Length (in): 7.25 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 3 in
- Sprocket Unit: 1306
- Unit of Dimension: IN
- Weight unit: LB
- Width: 84.00
- Width Between Outer Plates (in): 2.94 in
RX9506H Drive Chain P/P Offset SB 6.000P