C9604*300 ST P/PK 68 LKS
10521355
MFG #: REX
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 3.5 in
- Pin Diameter (in): 0.63 in
- Rated Working Load (lb/ft): 4650 lb/ft
- Base Catalog No: C9604
- Net Weight: 20.57
- Overall Width/Pin Length (in): 3.24 in
- Sprocket Unit: 9604
- Weight unit: LB
- Width Between Outer Plates (in): 2.18 in