RO-6706*300 Obsolete No Replacement
10521465
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 3.075 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 9000 lb/ft
- Attachment Number: N/A
- Base Catalog No: RO-6706
- Height: 46.82
- Length: 124.86
- Material: Carbon Steel
- Minimum Tensile Strength (lbs): 60000 lb
- Net Weight: 14.00
- Overall Width/Pin Length (in): 4.55 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 1.75 in
- Sprocket Unit: R06706
- Unit of Dimension: IN
- Weight unit: LB
- Width: 124.86
- Width Between Outer Plates (in): 2.19 in
RO6706 Drive Chain P/C Stl Offset SB 3.075p