R588-P ST P/C
10521501
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 2.609 in
- Pin Diameter (in): 0.44 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 2450 lb/ft
- Base Catalog No: R588
- Height: 55.18
- Length: 147.14
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 19000 lb
- Net Weight: 3.80
- Overall Width/Pin Length (in): 2.67 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 0.88 in
- Sprocket Unit: 78
- Unit of Dimension: IN
- Weight unit: LB
- Width: 147.14
- Width Between Outer Plates (in): 1.68 in
R588 Drive Chain P/C Stl Offset 2.609P