B508H*300 ST P/C
10521677
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 2.62 in
- Pin Diameter (in): 0.44 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 2400 lb/ft
- Base Catalog No: B508H
- Height: 9.16
- Length: 64.11
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 19000 lb
- Net Weight: 4.00
- Overall Width/Pin Length (in): 2.63 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 1 in
- Sprocket Unit: 508
- Unit of Dimension: IN
- Weight unit: LB
- Width: 64.11
- Width Between Outer Plates (in): 1.06 in
B508H Drive Chain P/C Stl Offset 2.620P