CHAMP3*301 ST - OBSOLETE
10521731
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 3.075 in
- Pin Diameter (in): 0.65 in
- Plate Depth (in): 1.69 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 5100 lb/ft
- Attachment Number: N/A
- Base Catalog No: CHAMP3
- Height: 46.82
- Length: 124.86
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 57000 lb
- Net Weight: 8.30
- Overall Width/Pin Length (in): 3.85 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 1.25 in
- Sprocket Unit: 1030
- Unit of Dimension: IN
- Weight unit: LB
- Width: 124.86
- Width Between Outer Plates (in): 1.44 in
Champ 3 Drive Chain P/C Stl Offset 3.075p