R432-P ST P/C
10521876
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 1.654 in
- Pin Diameter (in): 0.44 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.19 in
- Rated Working Load (lb/ft): 2100 lb/ft
- Attachment Number: N/A
- Base Catalog No: R432
- Height: 87.08
- Length: 261.25
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 19000 lb
- Net Weight: 3.50
- Overall Width/Pin Length (in): 2.28 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 0.88 in
- Sprocket Unit: 62
- Unit of Dimension: IN
- Weight unit: LB
- Width: 246.74
- Width Between Outer Plates (in): 0.97 in
R432 Drive Chain P/C Stl Offset 1.654P