B578*301 ST OFF P/C
10522003
MFG #: REX
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 2.609 in
- Pin Diameter (in): 0.38 in
- Plate Depth (in): 1 in
- Plate Thickness (in): 0.16 in
- Rated Working Load (lb/ft): 1800 lb/ft
- Attachment Number: N/A
- Base Catalog No: B578
- Minimum Tensile Strength (lbs): 10000 lb
- Net Weight: 2.30
- Overall Width/Pin Length (in): 2.27 in
- Roller Diameter (in): 0.88 in
- Sprocket Unit: 78
- Weight unit: LB