X345-P ST P/PK
10521150
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Straight Sidebar Drive
- Chain Pitch (in): 3 in
- Pin Diameter (in): 0.94 in
- Plate Depth (in): 2.38 in
- Plate Thickness (in): 0.56 in
- Rated Working Load (lb/ft): 10000 lb/ft
- Base Catalog No: X345
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 124000 lb
- Net Weight: 21.60
- Overall Width/Pin Length (in): 5.22 in
- Product Type: Straight Sidebar Drive
- Roller Diameter (in): 1.78 in
- Sprocket Unit: X345
- Weight unit: LB
- Width Between Outer Plates (in): 3.18 in
X345 Drive Chain P/P Str SB 3.000P