X1353*311 ST P/PK AYB
10521353
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Straight Sidebar Drive
- Chain Pitch (in): 4.09 in
- Pin Diameter (in): 1.31 in
- Plate Depth (in): 3 in
- Plate Thickness (in): 0.63 in
- Rated Working Load (lb/ft): 16000 lb/ft
- Attachment Number: N/A
- Base Catalog No: X1353
- Height: 70.39
- Length: 123.19
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 205000 lb
- Net Weight: 32.59
- Overall Width/Pin Length (in): 5.81 in
- Product Type: Straight Sidebar Drive
- Roller Diameter (in): 2.63 in
- Sprocket Unit: X1353
- Unit of Dimension: IN
- Weight unit: LB
- Width: 123.19
- Width Between Outer Plates (in): 2.18 in
X1353 Drive Chain P/P Str SB 4.090P