X1365*300 ST P/PK
10521624
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Straight Sidebar Drive
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1.75 in
- Plate Depth (in): 5 in
- Plate Thickness (in): 0.88 in
- Rated Working Load (lb/ft): 30600 lb/ft
- Base Catalog No: X1365
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 407000 lb
- Net Weight: 72.00
- Overall Width/Pin Length (in): 7.97 in
- Product Type: Straight Sidebar Drive
- Roller Diameter (in): 3.5 in
- Sprocket Unit: X1365
- Weight unit: LB
- Width Between Outer Plates (in): 5.12 in
X1365 Chain P/P Str SB 6.000P