ER131*301 R W/EP/C
10521774
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 3.075 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 4450 lb/ft
- Base Catalog No: ER131
- Height: 46.82
- Length: 124.86
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 36000 lb
- Net Weight: 7.40
- Overall Width/Pin Length (in): 3.52 in
- Plate Style: Straight
- Product Type: Hi Load Elevator Without Rollers
- Roller Diameter (in): 1.25 in
- Sprocket Unit: 103
- Unit of Dimension: IN
- Weight unit: LB
- Width: 124.86
- Width Between Outer Plates (in): 2.13 in
ER131 Chain Rivet Str SB 3.075p