1578-R ST R
10521942
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 2.609 in
- Pin Diameter (in): 0.44 in
- Plate Depth (in): 1 in
- Plate Thickness (in): 0.19 in
- Rated Working Load (lb/ft): 2200 lb/ft
- Base Catalog No: 1578
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 17000 lb
- Net Weight: 2.60
- Overall Width/Pin Length (in): 2.36 in
- Plate Style: Offset
- Product Type: Hi Load Elevator With Rollers
- Roller Diameter (in): 0.9 in
- Roller Style: Non-Flange
- Sprocket Unit: 78
- Weight unit: LB
- Width Between Outer Plates (in): 1.06 in
1578 Rivet Offset SB Steel Chain 2.609" Pitch