X1345*300 ST AYB P/PK
10522024
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 4.09 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.56 in
- Rated Working Load (lb/ft): 10700 lb/ft
- Base Catalog No: X1345
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 137000 lb
- Net Weight: 22.79
- Overall Width/Pin Length (in): 5.25 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 2 in
- Sprocket Unit: X1345
- Weight unit: LB
- Width Between Outer Plates (in): 1.88 in
X1345 Drive Chain P/P Offset SB 4.090P