SS3188CM STL S/B, SS PIN & BUSH
10522042
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Roller Conveyor
- Chain Pitch (in): 2.609 in
- Pin Diameter (in): 0.44 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.25 in
- Net Weight: 3.51
- Overall Width/Pin Length (in): 2.52 in
- Sprocket Unit: 78
- Weight unit: LB