SS2125GPM1E3C SS2125GP M1 EV3 P/C
10745419
$0.00
/ FT
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.62 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 5700 lb/ft
- Minimum Tensile Strength (lbs): 51500 lb
- Net Weight: 8.52
- Overall Width/Pin Length (in): 3.83 in
- Sprocket Unit: N/A
- Weight unit: LB