SF194A--305 ST A1&A2 EV2 I/S R EP/C
10520121
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.44 in
- Plate Depth (in): 1.25 in
- Plate Thickness (in): 0.19 in
- Rated Working Load (lb/ft): 2350 lb/ft
- Minimum Tensile Strength (lbs): 15000 lb
- Net Weight: 4.50
- Overall Width/Pin Length (in): 2.47 in
- Sprocket Unit: N/A
- Weight unit: LB