531-P ST P/C
10520153
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 4500 lb/ft
- Attachment Number: N/A
- Base Catalog No: 531
- Height: 36.00
- Length: 90.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 28000 lb
- Net Weight: 9.50
- Overall Width/Pin Length (in): 3.47 in
- Plate Style: Straight
- Product Type: Hi Load Elevator With Rollers
- Roller Diameter (in): 2.25 in
- Roller Style: Non-Flange
- Sprocket Unit: 531
- Unit of Dimension: IN
- Weight unit: LB
- Width: 90.00
- Width Between Outer Plates (in): 1.31 in
531 Chain P/C Str SB 4.000P