RO850*301 ST P/PK AYA W/OIL HO
10520191
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1.31 in
- Plate Depth (in): 3 in
- Plate Thickness (in): 0.63 in
- Rated Working Load (lb/ft): 16100 lb/ft
- Attachment Number: N/A
- Base Catalog No: RO850
- Height: 12.00
- Length: 48.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 1428 lb
- Net Weight: 23.50
- Overall Width/Pin Length (in): 6.18 in
- Plate Style: Offset
- Product Type: Hi Load Elevator Without Rollers
- Roller Diameter (in): 2 in
- Sprocket Unit: RO850
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00
- Width Between Outer Plates (in): 2.25 in
RO850 Chain w/oil Hole P/C Offset SB 6.000P